Danfoss logo
145F3900, 145F3901

Warranty & Service

145F3900

VX-F for Floor heating, Zone valve, ST 55

Product specifications

Characteristic
Value
Additional informationSatefy thermostatZone valve
China RoHS complianceOut of scope
Connection direction primaryBottom
Contains batteriesNo
DescriptionVX-F for Floor heating, Zone valve, ST 55
DG Indicator ProfileNot relevant for dangerous goods
DH connection size3/4"
DHW capacity [kW] [Max]55 kW
DHW capacity [kW] [Min]37 kW
DHW Control typeFlow/thermostatic
DHW controller namePTC2+P
DHW HEX typeXB06H-1 40
DHW pipe sizeØ18
Differential pressure controllerIntegrated
EU RoHS complianceYes with exemptions
EU RoHS exemption clause6(c)
HE connection size3/4"
HE connection typeG int. Thread
HE pipe sizeØ18
Heat exchanger test pressure [bar]38 bar
Heating capacity [kW]10 kW
Heating capacity [kW] [Max]15 kW
Characteristic
Value
Heating capacity [kW] [Min]10 kW
Heating control typeDifferential pressure + zone valve
Heating controller nameAVPL + FTC/RAC
Heating HEX typeXB06H-1 16
Heating pump brandWilo
Heating pump typeYONOS PARA RS 15/6
HEX DHW brazed/gasketed materialBrazed copper
HEX heating alloyAISI 316
HEX heating brazed/gasketed materialCopper
Manufacturer's nameDanfoss
Material DescriptionVX-F Floorheating w. zonevalve, ST55
Mixing circuit - controlThermostat
Pressure nominal primary [bar]16 bar
Pressure nominal secondary [bar]3 bar
Product groupSmall Stations
Product lineSubsystems
Product TypeWarranty & Service
REACH Candidate List substancesLead (CAS no. 7439-92-1)
Station size typeType 1
Supply temperature construction [˚C]110 °C
Supply voltage [V] AC230 V

General specifications

Characteristic
Value
Gross weight31 Kilogram
Net weight30 Kilogram
Characteristic
Value
EAN/UPC5702428524988
Proposition 65Cancer and Reproductive Harm