Danfoss logo
DEVIcomfort™ 120T

Heating Mats, DEVIcomfort™ 85T PRE, 85 W/m², 3.30 m², Supply voltage [V] AC: 230

140F1782

Cable type: Twin conductor, Mat width [m]: 0.5, Mat length [m]: 6.6, Application: Floor heating

Product specifications

Characteristic
Value
ApplicationFloor heating
ApprovalCE
Cable diameter [mm]4.0 mm
Cable resistance [Ohm]186.5000 Ohm
Cable screenAlufoil 100%
Cable typeTwin conductor
CE markYes
China RoHS complianceYes
Cold leadYes
Cold lead length [m]4.0 m
Cold lead quantity1
Cold lead size [mm²]1.0 mm²
Cold lead typeDTWB
Conductor insulationFEP
Contains batteriesNo
Coverage area [m²]3.30 m²
Deformation strength [N]600 N
DescriptionDEVIcomfort 85T PRE 285W 230V 3.3m²
DG Indicator ProfileNot relevant for dangerous goods
Characteristic
Value
Element IP ClassIPX7
EU RoHS complianceYes
Heating output [W]285 W
Heating principleSerial resistive
Installation temperature [°C] [Min]-5 °C
Mat length [m]6.60 m
Mat output [W/m²]85 W/m²
Mat width [m]0.5 m
Material DescriptionDEVIcomfort 85T PRE 285W 230V 3.3m�
Outer sheathPVC
Outer sheath colourRed
Product groupHeating Mats
Product lineElectric Heating
Product TypeDEVIcomfort™ 85T PRE
Pulling strength [N]120 N
REACH Candidate List substancesNo
Supply voltage [V] AC230 V
Warranty [Year]20
Warranty type20-year full service warranty

General specifications

Characteristic
Value
Gross weight2.18 Kilogram
Net weight1.881 Kilogram
Characteristic
Value
Volume22.739 Liter
EAN/UPC5703466253786