Danfoss logo
DEVIcomfort™ 120T

Heating Mats, DEVIcomfort™ 85T PRE, 85 W/m², 2.70 m², Supply voltage [V] AC: 230

140F1781

Cable type: Twin conductor, Mat width [m]: 0.5, Mat length [m]: 5.4, Application: Floor heating

Product specifications

Characteristic
Value
ApplicationFloor heating
ApprovalCE
Cable diameter [mm]4.0 mm
Cable resistance [Ohm]229.4000 Ohm
Cable screenAlufoil 100%
Cable typeTwin conductor
CE markYes
Cold leadYes
Cold lead quantity1
Cold lead size [mm²]1.0 mm²
Cold lead typeDTWB
Conductor insulationFEP
Contains batteriesNo
Coverage area [m²]2.70 m²
Deformation strength [N]600 N
DescriptionDEVIcomfort 85T PRE 230W 230V 2.7m²
DG Indicator ProfileNot relevant for dangerous goods
Element IP ClassIPX7
Characteristic
Value
EU RoHS complianceYes
Heating output [W]230 W
Heating principleSerial resistive
Installation temperature [°C] [Min]-5 °C
Mat length [m]5.40 m
Mat output [W/m²]85 W/m²
Mat width [m]0.5 m
Material DescriptionDEVIcomfort 85T PRE 230W 230V 2.7m²
Outer sheathPVC
Outer sheath colourRed
Product groupHeating Mats
Product lineElectric Heating
Product TypeDEVIcomfort™ 85T PRE
Pulling strength [N]120 N
REACH Candidate List substancesNo
Supply voltage [V] AC230 V
Warranty [Year]20
Warranty type20-year full service warranty

General specifications

Characteristic
Value
Gross weight1.74 Kilogram
Net weight1.509 Kilogram
Characteristic
Value
Volume12.825 Liter
EAN/UPC5703466253779