Danfoss logo
DEVIcomfort™ 120T

Heating Mats, DEVIcomfort™ 120T STE, 120 W/m², 9.00 m², Supply voltage [V] AC: 230

140F1777

Cable type: Twin conductor, Mat width [m]: 0.5, Mat length [m]: 18, Application: Floor heating

Product specifications

Characteristic
Value
ApplicationFloor heating
ApprovalCE
Cable diameter [mm]4.0 mm
Cable resistance [Ohm]49.2000 Ohm
Cable screenAlufoil 100%
Cable typeTwin conductor
CE markYes
Cold leadYes
Cold lead quantity1
Cold lead size [mm²]1.0 mm²
Cold lead typeDTWB
Conductor insulationFEP
Contains batteriesNo
Coverage area [m²]9.00 m²
Deformation strength [N]600 N
DescriptionDEVIcomfort 120T STE 1075W 230V 9.0m²
DG Indicator ProfileNot relevant for dangerous goods
Element IP ClassIPX7
Characteristic
Value
EU RoHS complianceYes
Heating output [W]1075 W
Heating principleSerial resistive
Installation temperature [°C] [Min]-5 °C
Mat length [m]18.00 m
Mat output [W/m²]120 W/m²
Mat width [m]0.5 m
Material DescriptionDEVIcomfort 120T STE 1075W 230V 9.0m²
Outer sheathPVC
Outer sheath colourRed
Product groupHeating Mats
Product lineElectric Heating
Product TypeDEVIcomfort™ 120T STE
Pulling strength [N]120 N
REACH Candidate List substancesNo
Supply voltage [V] AC230 V
Warranty [Year]20
Warranty type20-year full service warranty

General specifications

Characteristic
Value
Gross weight4.83 Kilogram
Net weight4.245 Kilogram
Characteristic
Value
Volume38.885 Liter
EAN/UPC5703466253731