
Heating Mats, DEVIcomfort™ 120T STE, 120 W/m², 1.10 m², Supply voltage [V] AC: 230
140F1765
Cable type: Twin conductor, Mat width [m]: 0.5, Mat length [m]: 2.3, Application: Floor heating
140F1765
Product specifications
Characteristic | Value |
|---|---|
| Application | Floor heating |
| Approval | CE |
| Cable diameter [mm] | 4.0 mm |
| Cable resistance [Ohm] | 403.9000 Ohm |
| Cable screen | Alufoil 100% |
| Cable type | Twin conductor |
| CE mark | Yes |
| China RoHS compliance | Yes |
| Cold lead | Yes |
| Cold lead length [m] | 4.0 m |
| Cold lead quantity | 1 |
| Cold lead size [mm²] | 1.0 mm² |
| Cold lead type | DTWB |
| Conductor insulation | FEP |
| Contains batteries | No |
| Coverage area [m²] | 1.10 m² |
| Deformation strength [N] | 600 N |
| Description | DEVIcomfort 120T STE 130W 230V 1.1m² |
| DG Indicator Profile | Not relevant for dangerous goods |
Characteristic | Value |
|---|---|
| Element IP Class | IPX7 |
| EU RoHS compliance | Yes |
| Heating output [W] | 130 W |
| Heating principle | Serial resistive |
| Installation temperature [°C] [Min] | -5 °C |
| Mat length [m] | 2.30 m |
| Mat output [W/m²] | 120 W/m² |
| Mat width [m] | 0.5 m |
| Material Description | DEVIcomfort 120T STE 130W 230V 1.1m² |
| Outer sheath | PVC |
| Outer sheath colour | Red |
| Product group | Heating Mats |
| Product line | Electric Heating |
| Product Type | DEVIcomfort™ 120T STE |
| Pulling strength [N] | 120 N |
| REACH Candidate List substances | No |
| Supply voltage [V] AC | 230 V |
| Warranty [Year] | 20 |
| Warranty type | 20-year full service warranty |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 1.12 Kilogram |
| Net weight | 0.889 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 12.825 Liter |
| EAN/UPC | 5703466253618 |