Frequency converter, CDS303
134F9368
CDS303 18.5kW; without coating; IP20; without LCP; H2; B4
Product specifications
Characteristic | Value |
---|---|
Approval | UKCACEUL |
Brand technique | Compressors Accessories |
CE evaluated | Yes |
Coating | No |
Description | CDS303 18.5kW; without coating; IP20; without LCP; H2; B4 |
DG Indicator Profile | Not relevant for dangerous goods |
Family | Frequency converter |
Frame | B4 |
In scope of WEEE and contain batteries | No |
IP class | IP20 |
LCP | No |
Length [mm] | 242 mm |
Material Description | CDS303P18KT4E20H2XXXXXXSXXXXAXBXCXXXXDX |
Model number | CDS303P18KT4P20H2 |
Characteristic | Value |
---|---|
Power consumption [kW] | 18.5 kW |
Product group | Compressors Accessories |
Product line | Commercial Compressors |
Product name | Frequency converter |
Product Type | CDS303 |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
RFI class | H2 |
SCIP dossier no. | 64306c92-2242-4659-a8c1-b8ca878a16a2 |
SCIP dossier product name | CDS303 Frame Identification B4 |
Supply power range [V] AC [Max] | 480.000 V |
Supply power range [V] AC [Min] | 380.000 V |
Total height [mm] | 595.0 mm |
UL evaluated | Yes |
Width [mm] | 231.00 mm |
General specifications
Characteristic | Value |
---|---|
Gross weight | 18.57 Kilogram |
Net weight | 17.5 Kilogram |
Characteristic | Value |
---|---|
Volume | 144.67 Liter |
EAN | 5710107496556 |