Reciprocating compressor, HYE105MTU63
125F4215
Refrigerants: R600, Segment usage: Refrigeration LT, Compressor power supply [V]: 230/1/50 230/1/60
Product specifications
Characteristic | Value |
---|---|
Applications | LBP |
Brand technique | Reciprocating compressor |
Compressor power supply [V] | 230/1/50 230/1/60 |
Description | HYE105MTU63 |
DG Indicator Profile | Not relevant for dangerous goods |
Family | HYE |
In scope of WEEE and contain batteries | No |
Material Description | HYE105MTU63; HCB; 220-240V 50/60Hz; I Pa |
Model number | HYE105MTU63 |
Characteristic | Value |
---|---|
Packing format | Industrial pack |
Product group | Hermetic compressors |
Product line | Commercial Compressors |
Product name | Reciprocating compressor HYE |
Product Type | HYE105 |
Refrigerants | R600 |
Segment usage | Refrigeration LT |
Technology | Reciprocating |
U.S. EPA label | For installations using U.S. EPA restricted refrigerants, this product may be used for servicing existing equipment only. |
General specifications
Characteristic | Value |
---|---|
Gross weight | 9.33 Kilogram |
Net weight | 9.1 Kilogram |
Characteristic | Value |
---|---|
Volume | 10.13 Liter |
EAN | 5715162725726 |