Reciprocating compressor, HYE113MSU62
125F4214
Refrigerants: R600, Segment usage: Refrigeration LT, Compressor power supply [V]: 230/1/60
Product specifications
Characteristic | Value |
---|---|
Applications | LBP |
Brand technique | Reciprocating compressor |
Compressor power supply [V] | 230/1/60 |
Description | HYE113MSU62 |
DG Indicator Profile | Not relevant for dangerous goods |
Family | HYE |
In scope of WEEE and contain batteries | No |
Material Description | HYE113MSU62; HCB; 220-240V 60Hz; I Pack |
Model number | HYE113MSU62 |
Characteristic | Value |
---|---|
Packing format | Industrial pack |
Product group | Hermetic compressors |
Product line | Light Commercial Compressors |
Product name | Reciprocating compressor HYE |
Product Type | HYE113 |
Refrigerants | R600 |
Segment usage | Refrigeration LT |
Technology | Reciprocating |
General specifications
Characteristic | Value |
---|---|
Gross weight | 9.63 Kilogram |
Net weight | 9.4 Kilogram |
Characteristic | Value |
---|---|
Volume | 10.13 Liter |
EAN | 5715162728741 |