Reciprocating compressor, HYB50MGJa
125F4202
Product specifications
Characteristic | Value |
---|---|
Brand technique | Reciprocating compressor |
Description | HYB50MGJa |
DG Indicator Profile | Not relevant for dangerous goods |
Family | HYB |
In scope of WEEE and contain batteries | No |
Material Description | "HYB50MGJa; HCB, 220-240V 50Hz; I Pack" |
Model number | HYB50MGJa |
Characteristic | Value |
---|---|
Packing format | Industrial pack |
Product group | Hermetic compressors |
Product line | Commercial Compressors |
Product name | Reciprocating compressor HYB |
Product Type | HYB50 |
Technology | Reciprocating |
General specifications
Characteristic | Value |
---|---|
Gross weight | 5.1 Kilogram |
Net weight | 4.9 Kilogram |
Characteristic | Value |
---|---|
Volume | 10.4 Liter |