Danfoss logo
Reciprocating compressor, NVT90FSC+N206FM-B06 frequency; 220-240V-product-details

Reciprocating compressor, NVT90FSC+N206FM-B06 frequency; 220-240V

125F3918

Refrigerants: R290, Segment usage: Refrigeration LT; Refrigeration MT, Compressor power supply [V]: 220-240/1/50

Product specifications

Characteristic
Value
ApplicationsLBPMBP
Brand techniqueReciprocating compressor
Capacity controlInverter
Compressor power supply [V]220-240/1/50
DescriptionNVT90FSC
DG Indicator ProfileNot relevant for dangerous goods
FamilyV
In scope of WEEE and contain batteriesNo
Material DescriptionNVT90FSC+N206FM-B06; frequency; 220-240V
Model numberNVT90FSC+N206FM-B06 frequency; 220-240V
Characteristic
Value
Packing formatIndustrial pack
Packing quantity120
Product groupHermetic compressors
Product lineLight Commercial Compressors
Product nameReciprocating compressor V
Product TypeNVT90
RefrigerantsR290
Segment usageRefrigeration LTRefrigeration MT
TechnologyReciprocating

General specifications

Characteristic
Value
Gross weight6.68 Kilogram
Net weight6.4 Kilogram
Characteristic
Value
Volume17.4 Liter