Reciprocating compressor, GH70TE
125F1719
Refrigerants: R134a, Segment usage: Refrigeration MT, Compressor power supply [V]: 230/1/50 230/1/60
Product specifications
Characteristic | Value |
---|---|
Brand technique | Reciprocating compressor |
Compressor power supply [V] | 230/1/50 230/1/60 |
Description | GH70TE |
DG Indicator Profile | Not relevant for dangerous goods |
Family | H |
In scope of WEEE and contain batteries | No |
Material Description | GH70TE; CN; 115V 60Hz; I Pack |
Model number | GH70TE |
Characteristic | Value |
---|---|
Packing format | Industrial pack |
Product group | Hermetic compressors |
Product line | Commercial Compressors |
Product name | Reciprocating compressor H |
Product Type | GH70 |
Refrigerants | R134a |
Segment usage | Refrigeration MT |
Technology | Reciprocating |
General specifications
Characteristic | Value |
---|---|
Gross weight | 11.35 Kilogram |
Net weight | 11.1 Kilogram |
Characteristic | Value |
---|---|
Volume | 11.4 Liter |