Reciprocating compressor, HY131YZ
125F1548
Refrigerants: R134a, Segment usage: Refrigeration MT, Compressor power supply [V]: 230/1/50 230/1/60
Product specifications
Characteristic | Value |
---|---|
Brand technique | Reciprocating compressor |
Compressor power supply [V] | 230/1/50 230/1/60 |
Description | HY131YZ |
DG Indicator Profile | Not relevant for dangerous goods |
Family | HY |
In scope of WEEE and contain batteries | No |
Material Description | HY131YZ; HCB; 220-240V 50Hz; I Pack |
Model number | HY131YZ |
Characteristic | Value |
---|---|
Packing format | Industrial pack |
Product group | Hermetic compressors |
Product line | Light Commercial Compressors |
Product name | Reciprocating compressor HY |
Product Type | HY131 |
Refrigerants | R134a |
Segment usage | Refrigeration MT |
Technology | Reciprocating |
General specifications
Characteristic | Value |
---|---|
Gross weight | 11.08 Kilogram |
Net weight | 10.8 Kilogram |
Characteristic | Value |
---|---|
Volume | 11.76 Liter |
EAN | 5715162727188 |