Reciprocating compressor, GE70AA
125F1194
Refrigerants: R134a, Segment usage: Refrigeration LT, Compressor power supply [V]: 230/1/50
Product specifications
Characteristic | Value |
---|---|
Applications | LBP |
Brand technique | Reciprocating compressor |
Compressor power supply [V] | 230/1/50 |
Description | GE70AA |
DG Indicator Profile | Not relevant for dangerous goods |
Family | E |
In scope of WEEE and contain batteries | No |
Material Description | GE70AA; CN; 220-240V 50Hz; I Pack |
Model number | GE70AA |
Packing format | Industrial pack |
Packing quantity | 120 |
Characteristic | Value |
---|---|
Product group | Hermetic compressors |
Product line | Light Commercial Compressors |
Product name | Reciprocating compressor E |
Product Type | GE70 |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
Refrigerants | R134a |
SCIP dossier no. | cd1d92df-acc4-43d9-8eb6-bb380e61d93f |
SCIP dossier product name | GL |
Segment usage | Refrigeration LT |
Technology | Reciprocating |
General specifications
Characteristic | Value |
---|---|
Gross weight | 8.75 Kilogram |
Net weight | 8.5 Kilogram |
Volume | 10.4 Liter |
Characteristic | Value |
---|---|
EAN | 5702424663186 |
Proposition 65 | Cancer and Reproductive Harm |