
Reciprocating compressor, HYB22YJ63a
125F1171
Refrigerants: R134a, Segment usage: Refrigeration LT, Compressor power supply [V]: 220/1/50
Product specifications
Characteristic | Value |
|---|---|
| Brand technique | Reciprocating compressor |
| Compressor power supply [V] | 220/1/50 |
| Description | HYB22YJ63a |
| Family | HYB |
| Material Description | HYB22YJ63a; CN; RSIR; 220-240V/50-60Hz; |
| Model number | HYB22YJ63a |
Characteristic | Value |
|---|---|
| Product group | Hermetic compressors |
| Product line | Light Commercial Compressors |
| Product name | Reciprocating compressor HYB |
| Product Type | HYB22 |
| Refrigerants | R134a |
| Segment usage | Refrigeration LT |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 4.25 Kg |
| Net weight | 4 Kg |
Characteristic | Value |
|---|---|
| Volume | 7.3 Liter |