Reciprocating compressor, HY131Y
125F1108
Refrigerants: R134a, Segment usage: Refrigeration LT, Compressor power supply [V]: 230/1/50
Product specifications
Characteristic | Value |
---|---|
Applications | LBP |
Brand technique | Reciprocating compressor |
Compressor power supply [V] | 230/1/50 |
Description | HY131Y |
DG Indicator Profile | Not relevant for dangerous goods |
Family | HY |
In scope of WEEE and contain batteries | No |
Material Description | HY131Y; CN; 220-240V 50Hz; I Pack |
Model number | HY131Y |
Characteristic | Value |
---|---|
Packing format | Industrial pack |
Product group | Hermetic compressors |
Product line | Light Commercial Compressors |
Product name | Reciprocating compressor HY |
Product Type | HY131 |
Refrigerants | R134a |
Segment usage | Refrigeration LT |
Technology | Reciprocating |
General specifications
Characteristic | Value |
---|---|
Gross weight | 11.45 Kilogram |
Net weight | 11.2 Kilogram |
Characteristic | Value |
---|---|
Volume | 11.4 Liter |
EAN | 5715162724781 |