Reciprocating compressor, NUT55LRd
125B3169
Refrigerants: R290, Segment usage: Refrigeration LT, Compressor power supply [V]: 115/1/60
Product specifications
Characteristic | Value |
---|---|
Applications | LBP |
Auxiliary winding resistance (start winding) for single-phase compressors [Ohm] | 3.45 Ohm |
Brand technique | Reciprocating compressor |
Capacity control | Fixed speed |
Colour | Black |
Compressor power supply [V] | 115/1/60 |
Configuration code | Single |
Cut in current HST 60Hz [A] | 20.00 A |
Description | NUT55LRd |
DG Indicator Profile | Not relevant for dangerous goods |
Discharge connection angle [°] | 0 ° |
Discharge connection comments | Rubber plug |
Discharge connection diameter [mm] | 4.90 mm |
Discharge connection height [mm] | 83 mm |
Discharge connection material | Copper |
DLLP | 15 |
Economizer | No |
Family | U |
Frequency [Hz] | 60 |
Height from baseplate [mm] | 174 mm |
High value of nominal voltage at 60Hz [V] | 127 V |
High value of voltage range at 60Hz [V] | 140 V |
In scope of WEEE and contain batteries | No |
Low value of nominal voltage at 60Hz [V] | 115 V |
Low value of voltage range at 60Hz [V] | 98 V |
LRA HST 60Hz [A] | 20.00 A |
Main winding resistance for single-phase compressors [Ohm] | 16.70 Ohm |
Material Description | NUT55LRd; HCB; 115-127V 60Hz ~1; Single |
MCC | 3.20 A |
Model number | NUT55LRd |
Motor type | CSR |
Characteristic | Value |
---|---|
No. of phases (compressor) | 1 |
Oil quantity [cm3] | 200 cm³ |
Oil type | POE |
Packing format | Single pack |
Packing quantity | 1 |
Process connection angle [°] | 70.00 ° |
Process connection comments | Rubber plug |
Process connection diameter [mm] | 6.2 mm |
Process connection material | Copper |
Product group | Hermetic compressors |
Product line | Commercial Compressors |
Product name | Reciprocating compressor U |
Product Type | NUT55 |
Refrigerant charge [kg] [Max] | 0.15 kg |
Refrigerants | R290 |
Rotational speed at 60Hz [rpm] | 3600 rpm |
Run capacitor capacitance | 15.0 µF |
Segment usage | Refrigeration LT |
Speed Platform | Fixed-speed |
Start capacitor capacitance | 250 µF |
Suction connection angle [°] | 40 ° |
Suction connection diameter [mm] | 6.20 mm |
Suction connection height [mm] | 92 mm |
Suction connection material | Copper |
Swept volume [cm3] | 5.50 cm³ |
Technology | Reciprocating |
Total height [mm] | 180.0 mm |
U.S. EPA label | For installations using U.S. EPA restricted refrigerants, this product may be used for servicing existing equipment only. |
Winding temperature short term [°C] [Max] | 135 °C |
Winding temperature stat [°C] [Max] | 115 °C |
General specifications
Characteristic | Value |
---|---|
Gross weight | 9.5 Kilogram |
Net weight | 9.3 Kilogram |
Characteristic | Value |
---|---|
Volume | 10.4 Liter |