Reciprocating compressor, GE70TG
125B1715
Refrigerants: R134a; R513A, Segment usage: Refrigeration MT, Compressor power supply [V]: 230/1/50 230/1/60
Product specifications
Characteristic | Value |
---|---|
Brand technique | Reciprocating compressor |
Compressor power supply [V] | 230/1/50 230/1/60 |
Description | GE70TG |
DG Indicator Profile | Not relevant for dangerous goods |
Family | E |
In scope of WEEE and contain batteries | No |
Material Description | GE70TG; CN; 220-230/220-240V 50/60Hz; Si |
Model number | GE70TG |
Packing format | Single pack |
Packing quantity | 1 |
Product group | Hermetic compressors |
Characteristic | Value |
---|---|
Product line | Commercial Compressors |
Product name | Reciprocating compressor E |
Product Type | GE70 |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
Refrigerants | R134aR513A |
SCIP dossier no. | cd1d92df-acc4-43d9-8eb6-bb380e61d93f |
SCIP dossier product name | GL |
Segment usage | Refrigeration MT |
Technology | Reciprocating |
U.S. EPA label | For installations using U.S. EPA restricted refrigerants, this product may be used for servicing existing equipment only. |
General specifications
Characteristic | Value |
---|---|
Gross weight | 8.95 Kilogram |
Net weight | 8.7 Kilogram |
Volume | 10.4 Liter |
Characteristic | Value |
---|---|
EAN | 5715162722411 |
Proposition 65 | Cancer and Reproductive Harm |