Reciprocating compressor, GE70TB
125B1504
Product specifications
Characteristic | Value |
---|---|
Brand technique | Reciprocating compressor |
Description | GE70TB |
DG Indicator Profile | Not relevant for dangerous goods |
Family | E |
In scope of WEEE and contain batteries | No |
Material Description | GE70TB; CN; 220-240V 50Hz; Single Pack |
Model number | GE70TB |
Characteristic | Value |
---|---|
Packing format | Single pack |
Packing quantity | 1 |
Product group | Hermetic compressors |
Product line | Commercial Compressors |
Product name | Reciprocating compressor E |
Product Type | GE70 |
Technology | Reciprocating |
General specifications
Characteristic | Value |
---|---|
Gross weight | 9.15 Kilogram |
Net weight | 8.9 Kilogram |
Characteristic | Value |
---|---|
Volume | 10.4 Liter |