Reciprocating compressor, HYE69YZ
125B1501
Product specifications
Characteristic | Value |
---|---|
Brand technique | Reciprocating compressor |
Description | HYE69YZ |
DG Indicator Profile | Not relevant for dangerous goods |
Family | HYE |
In scope of WEEE and contain batteries | No |
Material Description | HYE69YZ; CN; 220-240V 50Hz; Single Pack |
Model number | HYE69YZ |
Characteristic | Value |
---|---|
Packing format | Single pack |
Product group | Hermetic compressors |
Product line | Commercial Compressors |
Product name | Reciprocating compressor HYE |
Product Type | HYE69 |
Technology | Reciprocating |
General specifications
Characteristic | Value |
---|---|
Gross weight | 9.15 Kilogram |
Net weight | 8.9 Kilogram |
Characteristic | Value |
---|---|
Volume | 10.4 Liter |