Reciprocating compressor, HY131Y
125B1108
Product specifications
Characteristic | Value |
---|---|
Brand technique | Reciprocating compressor |
Description | HY131Y |
DG Indicator Profile | Not relevant for dangerous goods |
Family | HY |
In scope of WEEE and contain batteries | No |
Material Description | HY131Y; CN; 220-240V 50Hz; Single Pack |
Model number | HY131Y |
Characteristic | Value |
---|---|
Packing format | Single pack |
Product group | Hermetic compressors |
Product line | Commercial Compressors |
Product name | Reciprocating compressor HY |
Product Type | HY131 |
Technology | Reciprocating |
U.S. EPA label | For installations using U.S. EPA restricted refrigerants, this product may be used for servicing existing equipment only. |
General specifications
Characteristic | Value |
---|---|
Gross weight | 11.45 Kilogram |
Net weight | 11.2 Kilogram |
Characteristic | Value |
---|---|
Volume | 11.4 Liter |