Reciprocating compressor, NFG60NK
125B0083
Product specifications
Characteristic | Value |
---|---|
Brand technique | Reciprocating compressor |
Description | NFG60NK |
DG Indicator Profile | Not relevant for dangerous goods |
Family | F |
In scope of WEEE and contain batteries | No |
Material Description | NFG60NK; SP; 160-260V 50Hz Single Pack |
Model number | NFG60NK |
Characteristic | Value |
---|---|
Packing format | Single pack |
Packing quantity | 1 |
Product group | Hermetic compressors |
Product line | Commercial Compressors |
Product name | Reciprocating compressor F |
Product Type | NFG60 |
General specifications
Characteristic | Value |
---|---|
Gross weight | 7.04 Kilogram |
Net weight | 6.8 Kilogram |
Characteristic | Value |
---|---|
Volume | 12.1 Liter |