
Reciprocating compressor, L22C5L
123F8415
Refrigerants: R600, Segment usage: Refrigeration LT, Compressor power supply [V]: 115/1/60
Product specifications
Characteristic | Value |
---|---|
Applications | LBP |
Brand technique | Reciprocating compressor |
Compressor power supply [V] | 115/1/60 |
Contain batteries | No |
DG Indicator Profile | Not relevant for dangerous goods |
Description | L22C5L |
Family | sL |
In scope of WEEE | No |
Material Description | L22C5L; 110-120V/60Hz; I-PACK |
Model number | L22C5L |
Characteristic | Value |
---|---|
Packing format | Industrial pack |
Product Type | L22 |
Product group | Hermetic compressors |
Product line | Commercial Compressors |
Product name | Reciprocating compressor sL |
Refrigerants | R600 |
Segment usage | Refrigeration LT |
Swept volume [cm3] | 2.20 cm³ |
Technology | Reciprocating |
U.S. EPA label | For installations using U.S. EPA restricted refrigerants, this product may be used for servicing existing equipment only. |
General specifications
Characteristic | Value |
---|---|
Gross weight | 3.8 Kilogram |
Net weight | 3.6 Kilogram |
Characteristic | Value |
---|---|
Volume | 6.233 Liter |
EAN/UPC | 5702424664435 |