
Reciprocating compressor, L30HL
123F8102
Refrigerants: R134a, Segment usage: Refrigeration LT, Compressor power supply [V]: 220/1/50 220/1/60
Product specifications
Characteristic | Value |
---|---|
Applications | LBP |
Brand technique | Reciprocating compressor |
Compressor power supply [V] | 220/1/50 220/1/60 |
Contain batteries | No |
DG Indicator Profile | Not relevant for dangerous goods |
DLLP | 5 |
Description | L30HL |
Family | sL |
Frequency [Hz] | 50 |
High value of nominal voltage at 50Hz [V] | 240 V |
High value of voltage range at 50Hz [V] | 264 V |
In scope of WEEE | No |
Low value of nominal voltage at 50Hz [V] | 220 V |
Low value of voltage range at 50Hz [V] | 187 V |
Characteristic | Value |
---|---|
Material Description | L30HL; 220-240V 50/60Hz ~1; I-PACK |
Model number | L30HL |
Packing format | Industrial pack |
Packing quantity | 150 |
Product Type | L30 |
Product group | Hermetic compressors |
Product line | Commercial Compressors |
Product name | Reciprocating compressor sL |
Refrigerants | R134a |
Rotational speed at 50Hz [rpm] | 3000 rpm |
Segment usage | Refrigeration LT |
Technology | Reciprocating |
U.S. EPA label | For installations using U.S. EPA restricted refrigerants, this product may be used for servicing existing equipment only. |
General specifications
Characteristic | Value |
---|---|
Gross weight | 4.4 Kilogram |
Net weight | 4.2 Kilogram |
Characteristic | Value |
---|---|
Volume | 6.7 Liter |
EAN/UPC | 5702424664879 |