Reciprocating compressor, DL35C
123F4902
Refrigerants: R600, Segment usage: Refrigeration LT, Compressor power supply [V]: 12-24/DC
Product specifications
Characteristic | Value |
---|---|
Applications | LBP |
Brand technique | Reciprocating compressor |
Compressor power supply [V] | 12-24/DC |
Description | DL35C |
DG Indicator Profile | Not relevant for dangerous goods |
Family | L |
In scope of WEEE and contain batteries | No |
Material Description | DL35C; 12-24 DC; I Pack |
Model number | DL35C |
Characteristic | Value |
---|---|
Packing format | Industrial pack |
Product group | Hermetic compressors |
Product line | Light Commercial Compressors |
Product name | Reciprocating compressor sL |
Product Type | DL35 |
Refrigerants | R600 |
Segment usage | Refrigeration LT |
Technology | Reciprocating |
General specifications
Characteristic | Value |
---|---|
Gross weight | 4.4 Kilogram |
Net weight | 4.2 Kilogram |
Characteristic | Value |
---|---|
Volume | 6.7 Liter |
EAN | 5715162727072 |