Danfoss logo
 Light commercial compressors - Sd- Valve design

Reciprocating compressor, MS34TB-V

123F2712

Refrigerants: R404A, Segment usage: Refrigeration HT, Compressor power supply [V]: 230/1/50

Product specifications

Characteristic
Value
ApplicationsHBP
Brand techniqueReciprocating compressor
Capacity controlFixed speed
Compressor power supply [V]230/1/50
Contains batteriesNo
CoolselectorFilterDiscontinued models
DescriptionMS34TB-V
DG Indicator ProfileNot relevant for dangerous goods
FamilyS
In scope of WEEENo
InspectionTextMS34TB-V; 220-240V 50Hz ~1; I-PACK
Material DescriptionMS34TB-V; 220-240V 50Hz ~1; I-PACK
Model numberMS34TB-V
Characteristic
Value
Network power supply [V/Ph/Hz]220-240/1/50
Packing formatIndustrial pack
Product groupHermetic compressors
Product lineCommercial Compressors
Product nameReciprocating compressor S
Product TypeMS34
REACH Candidate List substancesLead (CAS no. 7439-92-1)
RefrigerantsR404A
Segment usageRefrigeration HT
Swept volume [cm3]34.42 cm³
TechnologyReciprocating
U.S. EPA labelFor installations using U.S. EPA restricted refrigerants, this product may be used for servicing existing equipment only.

General specifications

Characteristic
Value
Gross weight22 Kilogram
Net weight22 Kilogram
Volume22.009 Liter
Characteristic
Value
EAN/UPC5702424666347
Proposition 65Cancer and Reproductive Harm