Reciprocating compressor, DM16H
123F1912
Refrigerants: R600, Segment usage: Refrigeration LT, Compressor power supply [V]: 12-24/DC
Product specifications
Characteristic | Value |
---|---|
Applications | LBP |
Brand technique | Reciprocating compressor |
Compressor power supply [V] | 12-24/DC |
Description | DM16H |
DG Indicator Profile | Not relevant for dangerous goods |
Family | D |
In scope of WEEE and contain batteries | No |
Material Description | DM16H; 12-24 DC; I Pack |
Model number | DM16H |
Characteristic | Value |
---|---|
Packing format | Industrial pack |
Product group | Hermetic compressors |
Product line | Light Commercial Compressors |
Product name | Reciprocating compressor D |
Product Type | DM16 |
Refrigerants | R600 |
Segment usage | Refrigeration LT |
Technology | Reciprocating |
General specifications
Characteristic | Value |
---|---|
Gross weight | 2.6 Kilogram |
Net weight | 2.4 Kilogram |
Characteristic | Value |
---|---|
Volume | 1.7 Liter |
EAN | 5715162726112 |