
Reciprocating compressor, L22HL
123B8101
Refrigerants: R134a, Segment usage: Refrigeration LT, Compressor power supply [V]: 230/1/50
Product specifications
Characteristic | Value |
|---|---|
| Applications | LBP |
| Auxiliary winding resistance (start winding) for single-phase compressors [Ohm] | 16.80 Ohm |
| Brand technique | Reciprocating compressor |
| Capacity control | Fixed speed |
| Compressor power supply [V] | 230/1/50 |
| Configuration code | Single |
| Contains batteries | No |
| CoolselectorFilter | Active models |
| Description | L22HL |
| DG Indicator Profile | Not relevant for dangerous goods |
| Discharge connection angle [°] | 90 ° |
| Discharge connection comments | Rubber plug |
| Discharge connection diameter [mm] | 5.10 mm |
| Discharge connection height [mm] | 105 mm |
| Discharge connection material | Copper |
| Family | sL |
| Frequency [Hz] | 50 |
| Height from baseplate [mm] | 125 mm |
| High value of nominal voltage at 50Hz [V] | 240 V |
| High value of voltage range at 50Hz [V] | 255 V |
| In scope of WEEE | No |
| Low value of nominal voltage at 50Hz [V] | 220 V |
| Low value of voltage range at 50Hz [V] | 187 V |
| LRA LST 50Hz [A] | 1.80 A |
| Main winding resistance for single-phase compressors [Ohm] | 65.00 Ohm |
| Material Description | L22HL; 220-240V 50Hz ~1; Single Pack |
| Model number | L22HL |
| Motor type | RSIR |
| Network power supply [V/Ph/Hz] | 220-240/1/50 |
Characteristic | Value |
|---|---|
| No. of phases (compressor) | 1 |
| Oil quantity [cm3] | 110 cm³ |
| Oil type | POE |
| Packing format | Single pack |
| Packing quantity | 1 |
| Process connection angle [°] | 90.00 ° |
| Process connection comments | Rubber plug |
| Process connection diameter [mm] | 6.1 mm |
| Process connection material | Copper |
| Product group | Hermetic compressors |
| Product line | Commercial Compressors |
| Product name | Reciprocating compressor sL |
| Product Type | L22 |
| Refrigerant charge [kg] [Max] | 0.30 kg |
| Refrigerants | R134a |
| Rotational speed at 50Hz [rpm] | 3000 rpm |
| Segment usage | Refrigeration LT |
| Speed Platform | Fixed-speed |
| Suction connection angle [°] | 90 ° |
| Suction connection diameter [mm] | 6.10 mm |
| Suction connection height [mm] | 91 mm |
| Suction connection material | Copper |
| Swept volume [cm3] | 2.20 cm³ |
| Technology | Reciprocating |
| Total height [mm] | 130.0 mm |
| U.S. EPA label | For installations using U.S. EPA restricted refrigerants, this product may be used for servicing existing equipment only. |
| Winding temperature short term [°C] [Max] | 135 °C |
| Winding temperature stat [°C] [Max] | 115 °C |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 3.9 Kilogram |
| Net weight | 3.7 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 6.233 Liter |
| EAN/UPC | 5702424672102 |