Scroll compressor, MLZ030T1LQ9A
121L8762
Refrigerants: R404A; R407C; R507A; R452A; R134a; R513A; R22; R448A; R449A, Segment usage: Refrigeration HT; Refrigeration MT, Compressor power supply [V]: 208-230/1/60, Packing format: Industrial pack
Product specifications
Characteristic | Value |
---|---|
Approval | CEULUKCA |
Auxiliary winding resistance (start winding) for single-phase compressors [Ohm] | 0.90 Ohm |
Brand technique | Scroll compressor |
Capacity control | Fixed speed |
Capacity of capacitor A | 60.000 µF |
Capacity of capacitor B | 161-193 µF |
CE evaluated | Yes |
China RoHS compliance | Yes exceed limitations |
Colour | Blue |
Compressor power supply [V] | 208-230/1/60 |
Configuration code | Single |
Connection type | Rotolock |
Description | MLZ030T1A |
DG Indicator Profile | Not relevant for dangerous goods |
Diameter [mm] | 184 mm |
Discharge connection height [mm] | 422 mm |
Discharge connection pipe size [in] | 1/2 in |
Discharge connection size [in] | 1 in |
DLLP | 1 |
Drawing number | 0XR6298B-2 |
Economizer | No |
EU RoHS compliance | Yes with exemptions |
EU RoHS exemption clause | 7(c)-I6(a)6(a)-I6(c)7(a)8(b) |
Family | MLZ |
Fitting standard | Rotolock |
Frequency [Hz] | 60 |
Gauge port HP | None |
Gauge port LP | None |
Glass mounting | Threaded |
Glass torque [Nm] | 53 N-m |
High value of nominal voltage at 60Hz [V] | 230 V |
High value of voltage range at 60Hz [V] | 253 V |
In scope of WEEE and contain batteries | No |
IP protection class | IP22 |
Liquid injection | No |
Low value of nominal voltage at 60Hz [V] | 208 V |
Low value of voltage range at 60Hz [V] | 187 V |
LRA | 150 A |
Main winding resistance for single-phase compressors [Ohm] | 0.34 Ohm |
Material Description | COMPRESSOR MLZ030T1LQ9A, I-PACK |
Max pressure (PS) - high side | 31.10 bar |
Characteristic | Value |
---|---|
Max pressure (PS) - low side | 26.20 bar |
MCC | 38 A |
Model number | MLZ030T1LQ9A |
Motor protection | Internal overload protector |
Network power supply [V/Ph/Hz] | 208-230/1/60 |
Number of starts per hour [Max] | 12 |
Oil charge [L] | 1.57 L |
Oil drain | 1/4'' flare |
Oil equalization | None |
Oil reference | 215PZ |
Oil type | POE |
Packing format | Industrial pack |
Packing quantity | 12 |
Phase | 1 |
Power connections | Screw connectors 10-32 UNF x 9.5 |
Product group | Hermetic compressors |
Product line | Commercial Compressors |
Product name | Scroll compressor MLZ |
Product Type | MLZ030A |
Refrigerant charge [kg] [Max] | 5.44 kg |
Refrigerants | R134aR22R404AR407CR448AR449AR452AR507AR513A |
RLA | 24.4 A |
Rotational speed at 60Hz [rpm] | 3500 rpm |
Segment usage | Refrigeration MTRefrigeration HT |
Suction connection height [mm] | 280 mm |
Suction connection material | - |
Suction connection pipe size [in] | 7/8 in |
Suction connection size [in] | 1-1/4 in |
Swept volume [cm3] | 68.79 cm³ |
Technology | Scroll |
Torque earth [Nm] | 2.00 N-m |
Torque power [Nm] | 3.00 N-m |
Total height [mm] | 455.0 mm |
U.S. EPA label | For installations using U.S. EPA restricted refrigerants, this product may be used for servicing existing equipment only. |
UK RoHS compliance | Yes with exemptions |
UK RoHS exemption clause | 192124121318 |
UL evaluated | Yes |
Viscosity [cP] | 46.0 cP |
Voltage of capacitor A [V] | 370.00 V |
Voltage of capacitor B [V] | 250.00 V |
General specifications
Characteristic | Value |
---|---|
Gross weight | 41.76 Kilogram |
Net weight | 37.2 Kilogram |
Characteristic | Value |
---|---|
Volume | 0.06 Cubic meter |
EAN | 5702424059699 |