Danfoss logo
HRH029 HRH032 HRH034 HRH036 HRH038 HRM025 HRM034 HRM038 HRM042 HRP025 HRP032 HRP034 HRP038 HRP040 HRP042 -P6 - 0XC6301B2

Scroll compressor, HRH029U1LP6

121L2277

Refrigerants: R410A, Segment usage: Air conditioning, Compressor power supply [V]: 208-230/1/60, Packing format: Single pack

Product specifications

Characteristic
Value
ApprovalCEULUKCA
Auxiliary winding resistance (start winding) for single-phase compressors [Ohm]1.57 Ohm
Brand techniqueScroll compressor
Capacity controlFixed speed
Capacity of capacitor A45.000 µF
Capacity of capacitor B145-175 µF
CE markYes
China RoHS complianceYes with exemptions
China RoHS exemption clause7.17.38.18.3.1
ColourBlue
Compressor power supply [V]208-230/1/60
Configuration codeSingle
Connection typeBrazed
Contains batteriesNo
CoolselectorFilterActive models
DescriptionHRH029U1
DG Indicator ProfileNot relevant for dangerous goods
Diameter [mm]165 mm
Discharge connection height [mm]379 mm
Discharge connection pipe size [in]1/2 in
Discharge connection size [in]1/2 in
Drawing number0XC6301B-2
EconomizerNo
EU RoHS complianceYes with exemptions
EU RoHS exemption clause6(a)6(a)-I6(c)7(a)7(c)-I
FamilyHRH
Fitting standardODF
Frequency [Hz]60
Gauge port HPNone
Gauge port LPNone
Gaz equalizationNone
Glass mountingNone
High value of nominal voltage at 60Hz [V]230 V
High value of voltage range at 60Hz [V]253 V
IDVNo
In scope of WEEENo
IP protection classIP22
Length [mm]239 mm
Low value of nominal voltage at 60Hz [V]208 V
Low value of voltage range at 60Hz [V]187 V
LRA96.7 A
Characteristic
Value
Main winding resistance for single-phase compressors [Ohm]0.67 Ohm
Material DescriptionHRH029U1LP6 Compressor, M-Pack
Max pressure (PS) - high side46.10 bar
Max pressure (PS) - low side31.10 bar
MCC26.5 A
Model numberHRH029U1LP6
Motor protectionInternal overload protector
Network power supply [V/Ph/Hz]208-230/1/60
Number of starts per hour [Max]12
Oil charge [L]1.06 L
Oil equalizationNone
Oil reference160HV
Oil typePVE
Packing formatSingle pack
Packing quantity1
Phase1
Power connectionsSpade
Product groupHermetic compressors
Product lineCommercial Compressors
Product nameScroll compressor HRH
Product TypeHRH029
Refrigerant charge [kg] [Max]3.63 kg
RefrigerantsR410A
Relay model3ARR3*3M*
RLA17 A
Rotational speed at 60Hz [rpm]3500 rpm
Segment usageAir conditioning
Shipped instructionsInstallation instructions
Shipped mountingMounting kit with grommets and sleeves
Shipped oilInitial oil charge
Suction connection height [mm]250 mm
Suction connection material-
Suction connection pipe size [in]7/8 in
Suction connection size [in]7/8 in
Swept volume [cm3]27.79 cm³
TechnologyScroll
Total height [mm]413.0 mm
U.S. EPA labelFor installations using U.S. EPA restricted refrigerants, this product may be used for servicing existing equipment only.
UL markYes
Viscosity [cP]32.0 cP
Width [mm]239.00 mm

General specifications

Characteristic
Value
Gross weight36 Kilogram
Net weight32 Kilogram
Characteristic
Value
Volume0.1 Cubic decimeter
EAN/UPC5702424065560