Scroll compressor, HRM060U2LC6
121L2077
Refrigerants: R22, Segment usage: Air conditioning, Compressor power supply [V]: 200-220/3/50 208-230/3/60, Packing format: Single pack
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: HRM, H series
Product specifications
Characteristic | Value |
---|---|
Approval | CEULUKCA |
Brand technique | Scroll compressor |
Capacity control | Fixed speed |
CE evaluated | Yes |
China RoHS compliance | Yes exceed limitations |
Colour | Blue |
Compressor power supply [V] | 200-220/3/50 208-230/3/60 |
Configuration code | Single |
Connection type | Brazed |
Description | HRM060U2 |
DG Indicator Profile | Not relevant for dangerous goods |
Diameter [mm] | 184 mm |
Discharge connection height [mm] | 422 mm |
Discharge connection pipe size [in] | 1/2 in |
Discharge connection size [in] | 1/2 in |
DLLP | 2 |
Drawing number | 0XR6089B-1 |
Economizer | No |
EU RoHS compliance | Yes with exemptions |
EU RoHS exemption clause | 7(c)-I6(a)6(a)-I6(c)7(a)8(b) |
Family | HRM |
Fitting standard | ODF |
Frequency [Hz] | 50/60 |
Gauge port HP | None |
Gauge port LP | None |
Gaz equalization | None |
Glass mounting | None |
High value of nominal voltage at 50Hz [V] | 220 V |
High value of nominal voltage at 60Hz [V] | 230 V |
High value of voltage range at 50Hz [V] | 242 V |
High value of voltage range at 60Hz [V] | 253 V |
In scope of WEEE and contain batteries | No |
IP protection class | IP22 |
Length [mm] | 239 mm |
Low value of nominal voltage at 50Hz [V] | 200 V |
Low value of nominal voltage at 60Hz [V] | 208 V |
Low value of voltage range at 50Hz [V] | 180 V |
Low value of voltage range at 60Hz [V] | 187 V |
LRA | 123 A |
Material Description | HRM060U2LC6 COMPRESSOR, M-PAK, MTG |
Max pressure (PS) - high side | 31.10 bar |
Characteristic | Value |
---|---|
Max pressure (PS) - low side | 26.20 bar |
MCC | 28 A |
Model number | HRM060U2LC6 |
Motor protection | Internal overload protector |
Network power supply [V/Ph/Hz] | 200-230/3/50 208-230/3/60 |
Oil charge [L] | 1.57 L |
Oil equalization | None |
Oil reference | 160ABM |
Oil type | Alkylbenzene |
Packing format | Single pack |
Packing quantity | 1 |
Phase | 3 |
Power connections | Screw connectors 10-32 UNF x 9.5 |
Product group | Hermetic compressors |
Product line | Commercial Compressors |
Product name | Scroll compressor HRM |
Product Type | HRM060 |
Refrigerant charge [kg] [Max] | 5.44 kg |
Refrigerants | R22 |
RLA | 17.9 A |
Rotational speed at 50Hz [rpm] | 2900 rpm |
Rotational speed at 60Hz [rpm] | 3500 rpm |
Segment usage | Air conditioning |
Suction connection height [mm] | 280 mm |
Suction connection material | - |
Suction connection pipe size [in] | 7/8 in |
Suction connection size [in] | 7/8 in |
Swept volume [cm3] | 80.95 cm³ |
Technology | Scroll |
Torque earth [Nm] | 2.00 N-m |
Torque power [Nm] | 3.00 N-m |
Total height [mm] | 455.0 mm |
U.S. EPA label | For installations using U.S. EPA restricted refrigerants, this product may be used for servicing existing equipment only. |
UK RoHS compliance | Yes with exemptions |
UK RoHS exemption clause | 192124121318 |
UL evaluated | Yes |
Viscosity [cP] | 32.0 cP |
Width [mm] | 239.00 mm |
Winding resistance 1-2 [Ohm] | 0.60 Ohm |
Winding resistance 1-3 [Ohm] | 0.59 Ohm |
Winding resistance 2-3 [Ohm] | 0.59 Ohm |
General specifications
Characteristic | Value |
---|---|
Gross weight | 41.99 Kilogram |
Net weight | 38.93 Kilogram |
Characteristic | Value |
---|---|
Volume | 0.1 Cubic meter |
EAN | 5702424061616 |