Scroll compressor, HRP040T5LP6
121L1929
Refrigerants: R407C, Segment usage: Air conditioning, Compressor power supply [V]: 220-240/1/50, Packing format: Single pack
Product specifications
Characteristic | Value |
---|---|
Approval | CEULUKCA |
Auxiliary winding resistance (start winding) for single-phase compressors [Ohm] | 1.51 Ohm |
Brand technique | Scroll compressor |
Capacity control | Fixed speed |
Capacity of capacitor A | 70.000 µF |
Capacity of capacitor B | 145-175 µF |
CE evaluated | Yes |
China RoHS compliance | Yes exceed limitations |
Colour | Blue |
Compressor power supply [V] | 220-240/1/50 |
Configuration code | Single |
Connection type | Brazed |
Description | HRP040T5 |
DG Indicator Profile | Not relevant for dangerous goods |
Diameter [mm] | 165 mm |
Discharge connection height [mm] | 379 mm |
Discharge connection pipe size [in] | 1/2 in |
Discharge connection size [in] | 1/2 in |
DLLP | 5 |
Drawing number | 0XC6301B-2 |
Economizer | No |
EU RoHS compliance | Yes with exemptions |
EU RoHS exemption clause | 7(c)-I6(a)6(a)-I6(c)7(a)8(b) |
Family | HRP |
Fitting standard | ODF |
Frequency [Hz] | 50 |
Gauge port HP | None |
Gauge port LP | None |
Gaz equalization | None |
Glass mounting | None |
High value of nominal voltage at 50Hz [V] | 230 V |
High value of voltage range at 50Hz [V] | 253 V |
In scope of WEEE and contain batteries | No |
IP protection class | IP22 |
Length [mm] | 239 mm |
Low value of nominal voltage at 50Hz [V] | 230 V |
Low value of voltage range at 50Hz [V] | 207 V |
LRA | 97 A |
Main winding resistance for single-phase compressors [Ohm] | 0.69 Ohm |
Material Description | HRP040T5LP6 COMPRESSOR, M-PAK, MTG |
Characteristic | Value |
---|---|
Max pressure (PS) - high side | 31.10 bar |
Max pressure (PS) - low side | 26.20 bar |
MCC | 25 A |
Model number | HRP040T5LP6 |
Motor protection | Internal overload protector |
Network power supply [V/Ph/Hz] | 220-240/1/50 |
Oil charge [L] | 1.06 L |
Oil equalization | None |
Oil reference | 320HV |
Oil type | PVE |
Packing format | Single pack |
Packing quantity | 1 |
Phase | 1 |
Power connections | Spade |
Product group | Hermetic compressors |
Product line | Commercial Compressors |
Product name | Scroll compressor HRP |
Product Type | HRP040 |
Refrigerant charge [kg] [Max] | 3.63 kg |
Refrigerants | R407C |
Relay model | 3ARR3*3AL* |
RLA | 16 A |
Rotational speed at 50Hz [rpm] | 2900 rpm |
Segment usage | Air conditioning |
Suction connection height [mm] | 250 mm |
Suction connection material | - |
Suction connection pipe size [in] | 3/4 in |
Suction connection size [in] | 3/4 in |
Swept volume [cm3] | 54.40 cm³ |
Technology | Scroll |
Total height [mm] | 413.0 mm |
U.S. EPA label | For installations using U.S. EPA restricted refrigerants, this product may be used for servicing existing equipment only. |
UK RoHS compliance | Yes with exemptions |
UK RoHS exemption clause | 192124121318 |
UL evaluated | Yes |
Viscosity [cP] | 68.0 cP |
Voltage of capacitor A [V] | 370.00 V |
Voltage of capacitor B [V] | 330.00 V |
Width [mm] | 239.00 mm |
General specifications
Characteristic | Value |
---|---|
Gross weight | 34.5 Kilogram |
Net weight | 30.5 Kilogram |
Characteristic | Value |
---|---|
Volume | 0.1 Cubic meter |
EAN | 5702424061692 |