
Scroll compressor, HRM047U2LP6
121L1131
Refrigerants: R22, Segment usage: Air conditioning, Compressor power supply [V]: 200-220/3/50 208-230/3/60, Packing format: Single pack
121L1131
Product specifications
Characteristic | Value |
|---|---|
| Approval | CEULUKCA |
| Brand technique | Scroll compressor |
| Capacity Control | Fixed speed |
| CE mark | Yes |
| China RoHS compliance | Yes with exemptions |
| China RoHS exemption clause | 7.17.38.18.3.1 |
| Compressor power supply [V] | 200-220/3/50 208-230/3/60 |
| Contains batteries | No |
| Description | HRM047U2 |
| DG Indicator Profile | Not relevant for dangerous goods |
| Diameter [mm] | 165 mm |
| Discharge connection height [mm] | 405 mm |
| Drawing number | 0XC6301B-3 |
| EU RoHS compliance | Yes with exemptions |
| EU RoHS exemption clause | 6(a)6(a)-I6(c)7(a)7(c)-I |
| Family | HRM |
| Fitting standard | ODF |
| Gauge port HP | None |
| Gauge port LP | None |
| Glass mounting | None |
| IDV | No |
| In scope of WEEE | No |
Characteristic | Value |
|---|---|
| Length [mm] | 239.0 mm |
| Manifold enabled | No |
| Material Description | HRM047U2LP6,COMPRESSOR, EURO M-PAK,MTG |
| Model number | HRM047U2LP6 |
| Network power supply [V/Ph/Hz] | 200-230/3/50 208-230/3/60 |
| Oil equalization | None |
| Oil level switch | None |
| Packing format | Single pack |
| Packing quantity | 1 |
| Product group | Hermetic compressors |
| Product line | Commercial Compressors |
| Product name | Scroll compressor HRM |
| Product Type | HRM047 |
| Refrigerants | R22 |
| Segment usage | Air conditioning |
| Suction connection height [mm] | 275 mm |
| Swept volume [cm3] | 64.07 cm³ |
| Technology | Scroll |
| Total height [mm] | 439.0 mm |
| U.S. EPA label | For installations using U.S. EPA restricted refrigerants, this product may be used for servicing existing equipment only. |
| UL mark | Yes |
| Width [mm] | 239.00 mm |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 46.4 Kilogram |
| Net weight | 31 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 40.587 Cubic decimeter |
| EAN/UPC | 5702424676407 |