Danfoss logo
HRH029 HRH032 HRH034 HRH036 HRH038 HRM025 HRM034 HRM038 HRM042 HRP025 HRP032 HRP034 HRP038 HRP040 HRP042 -P6 - 0XC6301B2

Scroll compressor, HRP040T2LP6

121L1096

Refrigerants: R407C, Segment usage: Air conditioning, Compressor power supply [V]: 200-220/3/50 208-230/3/60, Packing format: Single pack

Product specifications

Characteristic
Value
ApprovalCEULUKCA
Brand techniqueScroll compressor
Capacity controlFixed speed
CE markYes
China RoHS complianceYes with exemptions
China RoHS exemption clause7.17.38.18.3.1
ColourBlue
Compressor power supply [V]200-220/3/50 208-230/3/60
Contains batteriesNo
DescriptionHRP040T2
DG Indicator ProfileNot relevant for dangerous goods
Diameter [mm]165 mm
Discharge connection height [mm]379 mm
Drawing number0XC6301B-2
EU RoHS complianceYes with exemptions
EU RoHS exemption clause6(a)6(a)-I6(c)7(a)7(c)-I
FamilyHRP
Fitting standardODF
Gauge port HPNone
Gauge port LPNone
Glass mountingNone
IDVNo
Characteristic
Value
In scope of WEEENo
InspectionText
Length [mm]239 mm
Material DescriptionHRP040T2LP6 COMPRESSOR, M-PAK, MTG
Model numberHRP040T2LP6
Network power supply [V/Ph/Hz]200-230/3/50 208-230/3/60
Oil equalizationNone
Packing formatSingle pack
Packing quantity1
Product groupHermetic compressors
Product lineCommercial Compressors
Product nameScroll compressor HRP
Product TypeHRP040
RefrigerantsR407C
Segment usageAir conditioning
Suction connection height [mm]250 mm
Swept volume [cm3]54.40 cm³
TechnologyScroll
Total height [mm]413.0 mm
U.S. EPA labelFor installations using U.S. EPA restricted refrigerants, this product may be used for servicing existing equipment only.
UL markYes
Width [mm]239.00 mm

General specifications

Characteristic
Value
Gross weight34.67 Kilogram
Net weight30.67 Kilogram
Characteristic
Value
Volume0.1 Cubic decimeter
EAN/UPC5702424062194