Scroll compressor, HCP094T2LC6
121L0906
Refrigerants: R407C, Segment usage: Air conditioning, Compressor power supply [V]: 200-220/3/50 208-230/3/60, Packing format: Single pack
Product specifications
Characteristic | Value |
---|---|
Approval | CEULUKCA |
Brand technique | Scroll compressor |
Capacity control | Fixed speed |
CE evaluated | Yes |
China RoHS compliance | Yes exceed limitations |
Colour | Blue |
Compressor power supply [V] | 200-220/3/50 208-230/3/60 |
Configuration code | Single |
Connection type | Brazed |
Description | HCP094T2 |
DG Indicator Profile | Not relevant for dangerous goods |
Diameter [mm] | 184 mm |
Discharge connection height [mm] | 509 mm |
Discharge connection pipe size [in] | 7/8 in |
Discharge connection size [in] | 7/8 in |
DLLP | 2 |
Drawing number | 0SR4103B-3 |
Economizer | No |
EU RoHS compliance | Yes with exemptions |
EU RoHS exemption clause | 7(c)-I6(a)6(a)-I6(c)7(a)8(b) |
Family | HCP |
Fitting standard | ODF |
Frequency [Hz] | 50/60 |
Gauge port HP | None |
Gauge port LP | None |
Gaz equalization | None |
Glass mounting | None |
High value of nominal voltage at 50Hz [V] | 220 V |
High value of nominal voltage at 60Hz [V] | 230 V |
High value of voltage range at 50Hz [V] | 242 V |
High value of voltage range at 60Hz [V] | 253 V |
In scope of WEEE and contain batteries | No |
IP protection class | IP22 |
Length [mm] | 232 mm |
Low value of nominal voltage at 50Hz [V] | 200 V |
Low value of nominal voltage at 60Hz [V] | 208 V |
Low value of voltage range at 50Hz [V] | 180 V |
Low value of voltage range at 60Hz [V] | 187 V |
LRA | 190 A |
Material Description | HCP094T2LC6 COMPRESSOR, M-PAK, MTG |
Max pressure (PS) - high side | 31.10 bar |
Max pressure (PS) - low side | 26.20 bar |
MCC | 40 A |
Characteristic | Value |
---|---|
Model number | HCP094T2LC6 |
Motor protection | Internal overload protector |
Network power supply [V/Ph/Hz] | 200-230/3/50 208-230/3/60 |
Number of starts per hour [Max] | 12 |
Oil charge [L] | 2.66 L |
Oil equalization | None |
Oil reference | 320HV |
Oil type | PVE |
Packing format | Single pack |
Packing quantity | 1 |
Phase | 3 |
Power connections | Screw connectors 10-32 UNF x 9.5 |
Product group | Hermetic compressors |
Product line | Commercial Compressors |
Product name | Scroll compressor HCP |
Product Type | HCP094 |
Refrigerant charge [kg] [Max] | 7.26 kg |
Refrigerants | R407C |
RLA | 25.6 A |
Rotational speed at 50Hz [rpm] | 2900 rpm |
Rotational speed at 60Hz [rpm] | 3500 rpm |
Segment usage | Air conditioning |
Shipped instructions | Installation instructions |
Shipped mounting | Mounting kit with grommets and sleeves |
Shipped oil | Initial oil charge |
Suction connection height [mm] | 369 mm |
Suction connection material | - |
Suction connection pipe size [in] | 1-1/8 in |
Suction connection size [in] | 1-1/8 in |
Swept volume [cm3] | 126.02 cm³ |
Technology | Scroll |
Torque earth [Nm] | 2.00 N-m |
Torque power [Nm] | 3.00 N-m |
Total height [mm] | 536.0 mm |
U.S. EPA label | For installations using U.S. EPA restricted refrigerants, this product may be used for servicing existing equipment only. |
UK RoHS compliance | Yes with exemptions |
UK RoHS exemption clause | 192124121318 |
UL evaluated | Yes |
Viscosity [cP] | 68.0 cP |
Width [mm] | 232.00 mm |
Winding resistance 1-2 [Ohm] | 0.37 Ohm |
Winding resistance 1-3 [Ohm] | 0.37 Ohm |
Winding resistance 2-3 [Ohm] | 0.37 Ohm |
General specifications
Characteristic | Value |
---|---|
Gross weight | 46.01 Kilogram |
Net weight | 45.4 Kilogram |
Characteristic | Value |
---|---|
Volume | 0.1 Cubic meter |
EAN | 5702424062378 |