Tandem scroll compressor, WSH282
121G0393
Refrigerants: R410A, Segment usage: Air conditioning, Compressor power supply [V]: 208-230/3/60
Product specifications
Characteristic | Value |
---|---|
Approval | UL |
Brand technique | Tandem scroll compressor |
Compressor power supply [V] | 208-230/3/60 |
Description | (Del) Tandem Wsh282/23T/3 |
DG Indicator Profile | Not relevant for dangerous goods |
Family | WSH |
In scope of WEEE and contain batteries | No |
Material Description | TANDEM WSH282/23T/3 |
Model number | WSH282 |
Characteristic | Value |
---|---|
Network power supply [V/Ph/Hz] | 208-230/3/60 |
Product group | Sub-function compressors |
Product line | Commercial Compressors |
Product name | Scroll compressor WSH |
Product Type | WSH282 |
Refrigerants | R410A |
Segment usage | Air conditioning |
UL evaluated | Yes |
General specifications
Characteristic | Value |
---|---|
Gross weight | 151.95 Kilogram |
Net weight | 151.95 Kilogram |
Characteristic | Value |
---|---|
EAN | 5715162721926 |