
Tandem scroll compressor, TCJ240
121G0377
Refrigerants: R410A, Segment usage: Air conditioning, Compressor power supply [V]: 575/3/60
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
Product specifications
Characteristic | Value |
---|---|
Approval | UL |
Basic Data Text Template | MOTOCOMPRESORES PARA GRUPOS FRIGORIFICOS |
Brand technique | Tandem scroll compressor |
Capacity control | Fixed speed |
Compressor power supply [V] | 575/3/60 |
Contain batteries | No |
CoolselectorFilter | Active models |
DG Indicator Profile | Not relevant for dangerous goods |
Description | TCJ240-7 |
Family | TCJ |
In scope of WEEE | No |
Material Description | TCJ240-7 R410A (HCJ120 X 2) 575/3/60 500 |
Max pressure (PS) - high side | 46.10 bar |
Characteristic | Value |
---|---|
Max pressure (PS) - low side | 31.10 bar |
Model number | TCJ240 |
Network power supply [V/Ph/Hz] | 500/3/50 575/3/60 |
Product Type | TCJ240 |
Product group | Sub-function compressors |
Product line | Commercial Compressors |
Product name | Scroll compressor TCJ |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
Refrigerants | R410A |
SCIP dossier no. | 6987e9ab-f9b7-473c-9c29-6cb05443e8ef |
Segment usage | Air conditioning |
U.S. EPA label | For installations using U.S. EPA restricted refrigerants, this product may be used for servicing existing equipment only. |
UL evaluated | Yes |
General specifications
Characteristic | Value |
---|---|
Gross weight | 95 Kilogram |
Net weight | 95 Kilogram |
Characteristic | Value |
---|---|
EAN/UPC | 5702428896719 |
Proposition 65 | Cancer and Reproductive Harm |