Tandem scroll compressor, TLJ098 (HR0H49X2)
121G0356
Refrigerants: R410A, Segment usage: Air conditioning, Compressor power supply [V]: 575/3/60
Product specifications
Characteristic | Value |
---|---|
Approval | UL |
Brand technique | Tandem scroll compressor |
Compressor power supply [V] | 575/3/60 |
Description | (Del) Tlj098 R410A (Hr0H49X2) 575/3/60 5 |
DG Indicator Profile | Not relevant for dangerous goods |
Family | TLJ |
In scope of WEEE and contain batteries | No |
Material Description | TLJ098 R410A (HR0H49X2) 575/3/60 500/3/5 |
Model number | TLJ098 (HR0H49X2) |
Characteristic | Value |
---|---|
Network power supply [V/Ph/Hz] | 500/3/50 575/3/60 |
Product group | Sub-function compressors |
Product line | Commercial Compressors |
Product name | Scroll compressor TLJ |
Product Type | TLJ098 |
Refrigerants | R410A |
Segment usage | Air conditioning |
UL evaluated | Yes |
General specifications
Characteristic | Value |
---|---|
Gross weight | 79 Kilogram |
Characteristic | Value |
---|---|
Net weight | 79 Kilogram |