
Manifold kit, Tandem kit
120Z0694
Kit tandem DSH195/DSH210/DSH230/DSH251/DSH304/DSH324/DSH345U/DSF215U/DSF230U/DSF255U/DSF331U/DSF355U/DSF375U
Product specifications
Characteristic | Value |
|---|---|
| Brand technique | Compressors Accessories |
| Contains batteries | No |
| Description | Kit tandem DSH195/DSH210/DSH230/DSH251/DSH304/DSH324/DSH345U/DSF215U/DSF230U/DSF255U/DSF331U/DSF355U/DSF375U |
| DG Indicator Profile | Not relevant for dangerous goods |
| Family | Manifold kit |
| In scope of WEEE | No |
Characteristic | Value |
|---|---|
| Material Description | Kit tan. DSH195/210/230/251/304/324/345U |
| Product group | Compressors Accessories |
| Product line | Commercial Compressors |
| Product name | Manifold kit |
| Product Type | Tandem kit |
| REACH Candidate List substances | No |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 1.7 Kilogram |
| Net weight | 1.5 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 6.22 Cubic decimeter |
| EAN/UPC | 5702424676650 |