Frequency converter, Fan
120Z0332
Fan 1 (main) IP55
Product specifications
Characteristic | Value |
---|---|
Brand technique | Compressors Accessories |
Description | Fan 1 (main) IP55 |
Family | Frequency converter |
Material Description | Fan1(main)-18.5KW IP55 |
Packing format | Single pack |
Packing quantity | 1 |
Characteristic | Value |
---|---|
Product Type | Fan |
Product group | Compressors Accessories |
Product line | Commercial Compressors |
Product name | Frequency converter |
Usage | VSH117 |
General specifications
Characteristic | Value |
---|---|
Gross weight | 0.2 Kg |
Characteristic | Value |
---|---|
Net weight | 0.1 Kg |