Danfoss logo
VZH170-J  VZF170CJD - OLS+OSG version - with drive - 8551205

Scroll compressor, VZH170CJDMA

120G0340

Refrigerants: R452B; R410A; R454B, Segment usage: Air conditioning, Compressor power supply [V]: 220-240/3/50-60, Packing format: Single pack

Product specifications

Characteristic
Value
ApprovalCEULUKCA
Brand techniqueScroll compressor
Capacity ControlInverter
CE markYes
China RoHS complianceYes with exemptions
China RoHS exemption clause7.17.3
ColourBlue
Compressor power supply [V]220-240/3/50-60
Configuration codeSingle
Connection typeBrazed
Contains batteriesNo
CoolselectorFilterActive models
DescriptionVZH170CJM
DG Indicator ProfileNot relevant for dangerous goods
Discharge connection angle [°]90 °
Discharge connection commentsRubber plug
Discharge connection materialCopper
Discharge connection pipe size [in]1/2 in
Discharge connection size [in]1/2 in
EconomizerNo
EU RoHS complianceYes with exemptions
EU RoHS exemption clause6(a)-I6(c)
FamilyVZH
Frequency [Hz]15 - 100
High Side TS Max150.0 °C
High Side TS Min-35.0 °C
High Side Volume2.9 L
High value of nominal voltage at 50Hz [V]230 V
High value of nominal voltage at 60Hz [V]230 V
High value of voltage range at 50Hz [V]240 V
High value of voltage range at 60Hz [V]240 V
Identical product120G0337120G0338120G0339
IDVYes
In scope of WEEENo
IP protection classIP54 (with cable gland)
Low Side TS Max51.0 °C
Low Side TS Min-35.0 °C
Low Side Volume29.9 L
Low value of nominal voltage at 50Hz [V]230 V
Low value of nominal voltage at 60Hz [V]200 V
Low value of voltage range at 50Hz [V]200 V
Low value of voltage range at 60Hz [V]200 V
Characteristic
Value
Manifold enabledNo
Material DescriptionVZH170CJDMA-single
Max pressure (PS) - high side48.70 bar
Max pressure (PS) - low side30.20 bar
Model numberVZH170CJDMA
Motor protectionMotor protection by frequency converter
Mounting torque [Nm]21.00 N-m
Network power supply [V/Ph/Hz]200-230/3/50208-230/3/60
Number of starts per hour [Max]12
Oil charge [L]7.70 L
Oil level switchNone
Oil level switch portYes
Oil reference160SZ
Oil typePOE
Packing formatSingle pack
Packing quantity1
Phase3
Power connectionsSpade
Product groupHermetic compressors
Product lineCommercial Compressors
Product nameScroll compressor VZH
Product TypeVZH170
REACH Candidate List substancesLead (CAS no. 7439-92-1)
Refrigerant charge [kg] [Max]13.00 kg
RefrigerantsR410AR452BR454B
Rotational speed at 50Hz [rpm]3000 rpm
Rotational speed at 60Hz [rpm]3600 rpm
SCIP dossier no.8ec73357-17d6-4fd2-a789-2017b3fc0840
SCIP dossier product nameVZH170
Segment usageAir conditioning
Suction connection angle [°]90 °
Suction connection materialCopper
Suction connection pipe size [in]3/4 in
Suction connection size [in]3/4 in
Swept volume [cm3]170.20 cm³
TechnologyScroll
Torque earth [Nm]2.00 N-m
U.S. EPA labelFor installations using U.S. EPA restricted refrigerants, this product may be used for servicing existing equipment only
UL markYes
Viscosity [cP]32.0 cP
Winding resistance for three-phase compressors with identical windings [Ohm]0.01 Ohm

General specifications

Characteristic
Value
Gross weight132 Kilogram
Net weight112 Kilogram
Volume361.804 Cubic decimeter
Characteristic
Value
EAN/UPC5702424648442
Proposition 65Cancer and Reproductive Harm