Miscellaneous, Miscellaneous
119-3639
Fan guard
Product specifications
Characteristic | Value |
---|---|
Brand technique | Reciprocating accessories |
Description | Fan guard |
DG Indicator Profile | Not relevant for dangerous goods |
Family | Miscellaneous |
In scope of WEEE and contain batteries | No |
Material Description | FAN GUARD 12" RND BLK |
Characteristic | Value |
---|---|
Product group | Reciprocating accessories |
Product line | Light Commercial Compressors |
Product name | Miscellaneous |
Product Type | Miscellaneous |
REACH Candidate List substances | No |
General specifications
Characteristic | Value |
---|---|
Gross weight | 0.815 Kilogram |
Net weight | 0.815 Kilogram |
Characteristic | Value |
---|---|
EAN | 5702428801973 |