Electrical component, Motor
118U5115
Fan motor
Product specifications
Characteristic | Value |
|---|---|
| Brand technique | Compressors Accessories |
| Description | Fan motor |
| Family | Electrical component |
| Material Description | SPARE PART,Motor 130W BO |
Characteristic | Value |
|---|---|
| Product group | Compressors Accessories |
| Product line | Commercial Compressors |
| Product name | Electrical component |
| Product Type | Motor |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 5.3 Kg |
| Net weight | 5 Kg |
Characteristic | Value |
|---|---|
| Volume | 19.68 Liter |
| EAN/UPC | 5702428578172 |