Fan system, Fan motor
118U3478
Fan motor 75W, phase-out, stock sell-off
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
Product specifications
Characteristic | Value |
---|---|
Brand technique | Condensing Units Accessories & Spare parts |
Description | Fan motor 75W, phase-out, stock sell-off |
DG Indicator Profile | Not relevant for dangerous goods |
Family | Fan system |
In scope of WEEE and contain batteries | No |
Material Description | FAN MOTOR 75W OP PLUS |
Characteristic | Value |
---|---|
Product group | Condensing Units Accessories & Spare parts |
Product line | Condensing Units |
Product name | Fan system |
Product Type | Fan motor |
REACH Candidate List substances | No |
General specifications
Characteristic | Value |
---|---|
Gross weight | 3.688 Kilogram |
Net weight | 3.4 Kilogram |
Characteristic | Value |
---|---|
Volume | 9.78 Liter |
EAN | 5702428579827 |