Connector, Mounting element
118-3586SK
METAL PIN
Product specifications
Characteristic | Value |
---|---|
Brand technique | Reciprocating accessories |
Description | METAL PIN |
DG Indicator Profile | Not relevant for dangerous goods |
Family | Mounting |
In scope of WEEE and contain batteries | No |
Material Description | METAL PIN |
Characteristic | Value |
---|---|
Packing quantity | 1 |
Product group | Reciprocating accessories |
Product line | Light Commercial Compressors |
Product name | Connector |
Product Type | Mounting element |
REACH Candidate List substances | No |
General specifications
Characteristic | Value |
---|---|
Gross weight | 0.005 Kilogram |
Net weight | 0.005 Kilogram |
Characteristic | Value |
---|---|
EAN | 5702424678999 |