Electrical component, Motor Protector
117U7400
assy, relay + ext, protector (T1102)
Product specifications
Characteristic | Value |
---|---|
Brand technique | Reciprocating accessories |
Description | assy, relay + ext, protector (T1102) |
DG Indicator Profile | Not relevant for dangerous goods |
Family | Electrical component |
In scope of WEEE and contain batteries | No |
Material Description | assy, relay + ext, protector (T1102) |
Characteristic | Value |
---|---|
Packing quantity | 1 |
Product group | Reciprocating accessories |
Product line | Light Commercial Compressors |
Product name | Electrical component |
Product Type | Motor Protector |
General specifications
Characteristic | Value |
---|---|
Gross weight | 0.021 Kilogram |
Characteristic | Value |
---|---|
Net weight | 0.02 Kilogram |