Miscellaneous, Miscellaneous
117L0339
INSULATION CAP
Product specifications
Characteristic | Value |
---|---|
Brand technique | Reciprocating accessories |
Description | INSULATION CAP |
DG Indicator Profile | Not relevant for dangerous goods |
Family | Miscellaneous |
In scope of WEEE and contain batteries | No |
Characteristic | Value |
---|---|
Material Description | INSULATION CAP |
Product group | Reciprocating accessories |
Product line | Light Commercial Compressors |
Product name | Miscellaneous |
Product Type | Miscellaneous |