Electrical component, Start capacitor
117-7803
SC starter kit (600mm)
Product specifications
Characteristic | Value |
---|---|
Brand technique | Reciprocating accessories |
Description | SC starter kit (600mm) |
DG Indicator Profile | Not relevant for dangerous goods |
Family | Electrical component |
In scope of WEEE and contain batteries | No |
Material Description | SC starter kit (600mm) |
Characteristic | Value |
---|---|
Packing quantity | 1 |
Product group | Reciprocating accessories |
Product line | Light Commercial Compressors |
Product name | Electrical component |
Product Type | Start capacitor |
General specifications
Characteristic | Value |
---|---|
Gross weight | 0.681 Kilogram |
Characteristic | Value |
---|---|
Net weight | 0.68 Kilogram |