Electrical component, Electrical box
117-7800
EL-EQUIPM.ASSY. -80+10UF CAB550 18AWG
Product specifications
Characteristic | Value |
---|---|
Brand technique | Reciprocating accessories |
Description | EL-EQUIPM.ASSY. -80+10UF CAB550 18AWG |
DG Indicator Profile | Not relevant for dangerous goods |
Family | Electrical component |
In scope of WEEE and contain batteries | No |
Material Description | EL-EQUIPM.ASSY. -80+10UF CAB550 18AWG |
Characteristic | Value |
---|---|
Packing quantity | 1 |
Product group | Reciprocating accessories |
Product line | Light Commercial Compressors |
Product name | Electrical component |
Product Type | Electrical box |
General specifications
Characteristic | Value |
---|---|
Gross weight | 0.681 Kilogram |
Net weight | 0.68 Kilogram |
Characteristic | Value |
---|---|
EAN | 5702424679743 |