Electrical component, Run Capacitor
117-0300
Capacitor holder
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
Product specifications
Characteristic | Value |
---|---|
Brand technique | Reciprocating accessories |
Description | Capacitor holder |
DG Indicator Profile | Not relevant for dangerous goods |
Family | Electrical component |
In scope of WEEE and contain batteries | No |
Material Description | RUN CAPACITOR HOLDER |
Packing format | Industrial pack |
Characteristic | Value |
---|---|
Packing quantity | 1 |
Product group | Reciprocating accessories |
Product line | Light Commercial Compressors |
Product name | Electrical component |
Product Type | Run Capacitor |
REACH Candidate List substances | No |
General specifications
Characteristic | Value |
---|---|
Gross weight | 0.02 Kilogram |
Net weight | 0.012 Kilogram |
Volume | 0.018 Liter |
Characteristic | Value |
---|---|
EAN | 5702428802215 |
Proposition 65 | Cancer and Reproductive Harm |