Frequency converter, Bracket
116B9005
Brackets for CDS203 FS4
Product specifications
Characteristic | Value |
|---|---|
| Brand technique | Compressors Accessories |
| Contains batteries | No |
| Description | Brackets for CDS203 FS4 |
| DG Indicator Profile | Not relevant for dangerous goods |
| Family | Frequency converter |
| In scope of WEEE | No |
Characteristic | Value |
|---|---|
| Material Description | Brackets for CDS203 FS4 |
| Product group | Compressors Accessories |
| Product line | Commercial Compressors |
| Product name | Frequency converter |
| Product Type | Bracket |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 610 Gram |
| Net weight | 590 Gram |
Characteristic | Value |
|---|---|
| Volume | 4.416 Cubic decimeter |